Code
Live Chat
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
Rollenbau
Description
INFSS-A - Fixed castor
Bill of material
INFSS 150 AA
ORDERNO
Article-number
INFSS 150 AA
WDAB
Wheel-Ø A x width B
150x48+48 mm
LC
Load capacity
800 kg
H
Overall height H
205 mm
TP
Dimension of top plate
150x150 mm
HS
Hole spacing
125x125 mm
HD
Hole-Ø
11 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Podgląd
Quotation
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura